Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
6in Premium HD15 Male to RGBHV (5-BNC) Female Video Cable
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: VGA to BNC Adapters
Component Type: Cables
Dimensions
Height (US): 0.75"
Length (US): 7"
Width (US): 3.5"
Weight: 0.2 lbs
Cord Information
Connector Type End One: VGA Male
Connector Type End Two: BNC RGBHV Female
Jacket Rating: Standard Non-Rated
Cord Length US: 0.5'
Buy American Act Compliance
Country Of Origin: CHINA
Specifications

Electrical Characteristics
• Coaxial cable impedance - 75 ± 5[OHM] at 10MHz
• Conductor resistance - 237.25[OHM]/km
• Dielectric strength - AC 500V/1minute
• Insulation resistance - 10M[OHM]-km at 20[D]C - DC 500V
Physical Characteristics
Conductor 1 (5 conductors)
• Conductor type - 28AWG (7/0.127), Tinned copper
• Insulation - Foamed PE, 0.50mm avg. thickness, O.D. - 1.60 ± 0.05mm
• Spiral shield - 42 ± 2/0.12 ± 0.008mm, Tinned copper
• Covering - 80°C PVC Low Toxic, 0.25mm avg. thickness, O.D. - 2.50 ± 0.10mm
HD15 Connector
• Connector Type - Solder type
• Contacts - Gold flash
• Insulation - Black PBT insulation
BNC Connector
• Connector Type - Solder type, 75[OHM]
• Contacts - Gold flash
• Insulation - White PBT insulation
Overall Cable
• Foil Shield - Aluminum, 125% coverage
• Braided shield - 24 x 10/0.12 ± 0.008mm, Tinned copper, 85% coverage
• Jacket - PVC Low Toxic, 0.76mm avg. thickness, O.D. - 9.50 ± 0.20mm

Features

• Adapt existing cables to match inputs or outputs of an application
• Each wire is shielded, providing a vivid, noice-free image
• Fully molded connectors for strain relief
• Warranty: Lifetime