NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Pro DVI-D to VGA Adapter Converter
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: VGA Converters
Component Type: Devices
Dimensions
Height (US): 2.3"
Length (US): 6"
Width (US): 5"
Weight: 0.42 lbs
Cord Information
Connector Type End One: DVI-D Dual Link Female
Connector Type End Two: VGA Female
Buy American Act Compliance
Country Of Origin: CHINA