Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
TruLink[R] VGA + Stereo Audio + Serial RS232 over Cat5 Extender Double Gang Wall Plate Receiver with One Cutout - White - 500ft
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Cable Type: CAT5
Color: White
Product Series: TruLink
Type: VGA, Audio & HDMI over Cat5
Component Type: Devices
Dimensions
Height (US): 3"
Length (US): 11.75"
Width (US): 7"
Weight: 1.507 lbs
Cord Information
Connector Type End One: RJ-45 Female
Connector Type End Two: VGA Female
Buy American Act Compliance
Country Of Origin: CHINA