Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
10ft Dual Band Infrared (IR) Receiver with 3.5mm Plug (TAA Compliant)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: Remote Control Receivers
Component Type: Devices
Dimensions
Height (US): 0.75"
Length (US): 1.75"
Width (US): 3.75"
Weight: 0.07 lbs
Cord Information
Connector Type End One: 0
Connector Type End Two: 0
Cord Length US: 10'
Buy American Act Compliance
Country Of Origin: TAIWAN
Specifications

• Frequency Range - 34 to 60 KHz

Features

• Dual band receiver
• LED light confirms IR communication
• 10ft cable length
• 12V DC operation
• Warranty: Lifetime