Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
6ft Velocity[TM] 3.5mm M/M Stereo Audio Cable
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Blue
Product Series: Velocity
Type: 3.5mm Audio Cables
Component Type: Cables
Dimensions
Height (US): 0.25"
Length (US): 8.5"
Width (US): 5"
Weight: 0.2 lb
Cord Information
Connector Type End One: 3.5mm Stereo Male
Connector Type End Two: 3.5mm Stereo Male
Cord Length US: 6'
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime