Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
50ft 3.5mm Stereo Audio Cable with Low Profile Connectors M/M - Plenum CMP-Rated
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: 3.5mm Audio Cables
Component Type: Cables
Dimensions
Height (US): 1"
Length (US): 5.5"
Width (US): 5.5"
Weight: 0.75 lb
Cord Information
Connector Type End One: 3.5mm Stereo Male
Connector Type End Two: 3.5mm Stereo Male
Cord Length US: 50'
Buy American Act Compliance
Country Of Origin: CHINA
Specifications

For more detailed specifications, please [F path="/specsheets/40515-specs.pdf"]read this.[/F]

Features

• Supports a Stereo Audio signal
• Plenum, CMP-rated jacket
• 24 AWG conductor construction
• Low profile connectors
• Warranty: Lifetime