Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
12ft Pro-Audio 1/4in TRS Male to 1/4in TRS Male Cable
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: Pro Audio Cables
Component Type: Cables
Dimensions
Height (US): 1"
Length (US): 6.75"
Width (US): 5.5"
Weight: 0.51 lb
Cord Information
Connector Type End One: 1/4in TRS Male
Connector Type End Two: 1/4in TRS Male
Cord Length US: 12'
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime