Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
6ft Velocity[TM] S/PDIF Digital Audio Coax Cable
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Blue
Product Series: Velocity
Type: SPDIF Cables
Component Type: Cables
Dimensions
Height (US): 0.5"
Length (US): 6"
Width (US): 5"
Weight: 0.23 lb
Cord Information
Connector Type End One: RCA Digital Audio Male
Connector Type End Two: RCA Digital Audio Male
Cord Length US: 6'
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime