NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
25ft Velocity[TM] S/PDIF Digital Audio Coax Cable
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Blue
Product Series: Velocity
Type: SPDIF Cables
Component Type: Cables
Dimensions
Height (US): 1.25"
Length (US): 9"
Width (US): 7.5"
Weight: 0.84 lb
Cord Information
Connector Type End One: RCA Digital Audio Male
Connector Type End Two: RCA Digital Audio Male
Cord Length US: 25'
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime