Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
18ft Velocity[TM] Bass Management Subwoofer Cable
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Blue
Product Series: Velocity
Type: Subwoofer Cables
Component Type: Cables
Dimensions
Height (US): 0.75"
Length (US): 8"
Width (US): 6"
Weight: 0.46 lb
Cord Information
Connector Type End One: RCA Line-level Audio Male
Connector Type End Two: RCA Line-level Audio Male
Cord Length US: 18'
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime