News: Legrand acquires Connectrac®
Leader in the development of flexible floor-based cable management solutions that bring power, data and communications to commercial interior applications.
Menu
Search
Menu
12ft Velocity[TM] Right Angled Subwoofer Cable
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Blue
Product Series: Velocity
Type: Subwoofer Cables
Component Type: Cables
Dimensions
Height (US): 1"
Length (US): 7"
Width (US): 5"
Weight: 0.32 lb
Cord Information
Connector Type End One: RCA Line-level Audio Male
Connector Type End Two: RCA Line-level Audio Male
Jacket Rating: Standard Non-Rated
Cord Length US: 12'
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime