NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
5m Velocity[TM] TOSLINK[R] Optical Digital Cable (16.4ft)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Blue
Product Series: Velocity
Type: TOSLINK Cables
Component Type: Cables
Dimensions
Height (US): 1.75"
Length (US): 9"
Width (US): 6"
Weight: 0.43 lb
Cord Information
Connector Type End One: Toslink Male
Connector Type End Two: Toslink Male
Cord Length US: 5m
Buy American Act Compliance
Country Of Origin: TAIWAN
Warranty: Lifetime