NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
3ft Value Series[TM] Composite Video + Stereo Audio Cable
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: Value Series
Type: Composite Audio/Video Cables
Component Type: Cables
Dimensions
Height (US): 1.75"
Length (US): 4.25"
Width (US): 1.75"
Weight: 0.16 lb
Cord Information
Connector Type End One: RCA Composite Video Male
Connector Type End Two: RCA Composite Video Male
Cord Length US: 3'
Buy American Act Compliance
Country Of Origin: CHINA
Specifications

For more detailed specifications, please [F path="/cutsheets/40447.pdf"]read this.[/F]

Features

• Supports Composite Video and RCA Stereo Audio
• Shielded to help reduce interference
• Fully molded connector and strain relief
• Color coded connectors
• Warranty: Lifetime