Menu
Search
Menu
3ft Mini DisplayPort Male to HD Male Adapter Cable - Black (TAA Compliant)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Listing Agencies/Third Party Certifications
RoHS: Yes
Cord Information
Connector Type End One: (1) Mini DisplayPort Male
Connector Type End Two: (1) HDMI Male
Eco-Benefit Information
RoHS Compliant
LEED Contribution: Yes
RoHS_Compliant
LEED_Contribution
Electrical Specifications:
• Voltage Rating: 30v
• Conductor Resistance: @ 20[D]C max
• Insulation Resistance: 10M[OHM]/km
• Time Delay: 5.2ns/m (max)
• Attenuation: 5.02dB@100-450MHz, 7.69dB@1GHz, 12.595dB@2GHz, 17.495dB@3GHz, 22.395dB@4GHz, 27.295dB@5GHz, 32.195dB@6GHz, 37.095dB@7GHz

Physical Specifications
• Operating Temperature: 0[D]C to 50[D]C
• Storage Temperature: -25[D]C to 70[D]C
• Approvals: CE

Conductor (2 Conductors, 5 Pair):

• Conductor: 30AWG (7/0.1TC)
• Insulation: FM-PE, ID:0.8±0.05mm
• Color: White/Brown, White/Red, White/Orange, White/Green, White/Blue
• Drain: 30AWG (7/0.1TC) HD-PE ID:0.56±0.05
• Shield: AL-Mylar Wrap Coverage—100%c

Conductor (5 Conductors):

• Conductor: 30AWG (7/0.1TC)
• Insulation: HD-PE, ID:0.56±0.05mm
• Color: Red/Orange/Yellow/Green/ White

Overall Cable
• Jacket: PVC
• Shield: AL-Mylar—Coverage 100%, Braid—16/9/0.12
• Drain: 2:30AWG (7/0.08 BC)
• OD: 6.5±0.2mm