Menu
Search
Menu
3ft Mini DisplayPort™ Male to VGA Male Active Adapter Cable - White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: White

Electrical Specifications
• Voltage Rating: 30V
• Conductor Resistance: at 20°C Max. 30AWG: 376.96Ω/km
• Insulation Resistance: 10m -km Min. at 20°C DC 500V (EIA-364-21)
• Dielectric Strength: AC 500V/1 Minute No Breakdown (EIA-364-20)
• Impedance: Pairs (Differential Mode) 100±5Ω
• Attenuation (Max.):
5.02dB@100-450MHz; 7.69dB@1GHz;
12.595dB@2GHz; 17.495dB@3GHz;
22.395dB@4GHz; 27.295dB@5GHz;
32.195dB@6GHz; 37.095dB@7GHz
• Return Loss (Min.)
15.00@100~675MHz; 12.90@7GHz;
9.20@2GHz; 7.04@3GHz;
5.5@4GHz; 4.31@5GHz;
3.33@6GHz; 2.51@7GHz
• Next (Max.):
-36dB@0.1~1.35GHz; -23.44dB@2GHz;
-20.80dB@3GHz; -18.93dB@4GHz;
-17.48dB@5GHz; -16.29dB@6GHz; -15.28dB@7GHz
• Fext: -26dB/Cable@100~7000MHz (Max.)

Physical Specifications
• Operating Temperature: 0°C to 50°C
• Storage Temperature: -25°C to 70°C
• Connector 1: Mini DisplayPort 20P Male: Solder Type, Gold Flash Contacts, Nickel Plated Shell, Beige Insulation
• Connector 2: HDB 15P Male: IDC Type, Gold Flash Contacts, Nickel Plated Shell, Black Insulation, with PCB, Chipset: RTD2166
• Shielding: Connector 1: Copper Foil Shielding
• Shielding: Connector 2: Metal Can Shielding
• Cable: UL20276, (32AWG*1P+D+AL/MY)*5+32AWG*5C+ADB, OD: 5.2±0.2mm Black PVC Jacket
• Hood: Connector 1: Molding Black PVC
• Hood: Connector 2: Housing Black PVC
• Approvals: CE marked and conforms to 2011/65/EU ROHS 2

Warranty

•Lifetime

 

Resources