NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
5m DVI Male to HD15 VGA Male Video Cable (16.4ft)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: DVI to VGA Cables
Component Type: Adapter Cables
Dimensions
Height (US): 1"
Length (US): 6.5"
Width (US): 6.5"
Weight: 1.08 lbs
Cord Information
Connector Type End One: DVI-A Male
Connector Type End Two: VGA Male
Cord Length US: 5m
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime