Menu
Search
Menu
10m SonicWave[R] DVI-D[TM] Dual Link Digital Video Cable M/M - In-Wall CL2-Rated (32.8ft)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: SoniceWave
Type: DVI-D Single and Dual Link Cables
Component Type: Cables
Dimensions
Height (US): 2"
Length (US): 11"
Width (US): 10.5"
Weight: 3.75 lbs
Cord Information
Connector Type End One: DVI-D Dual Link Male
Connector Type End Two: DVI-D Dual Link Male
Cord Length US: 10m
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime