NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
25ft Pro Series Single Link DVI-D[TM] Digital Video Cable M/M - Plenum CMP-Rated
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: Pro Series
Type: DVI-D Single and Dual Link Cables
Component Type: Cables
Dimensions
Height (US): 3"
Length (US): 8.25"
Width (US): 8.25"
Weight: 2.44 lbs
Cord Information
Connector Type End One: DVI-D Single Link Male
Connector Type End Two: DVI-D Single Link Male
Cord Length US: 25'
Buy American Act Compliance
Country Of Origin: CHINA
Specifications


Features

• Plenum, CMP-rated
• Supports up to a 1920x1200 resolution
• Gold plated connectors
• 24 AWG conductor construction
• Warranty: Lifetime