Menu
Search
Menu
6ft Pro Series Single Link DVI-D[TM] Digital Video Cable M/M - In-Wall CL2-Rated
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: Pro Series
Type: DVI-D Single and Dual Link Cables
Component Type: Cables
Dimensions
Height (US): 2"
Length (US): 7"
Width (US): 6.5"
Weight: 0.76 lbs
Cord Information
Connector Type End One: DVI-D Single Link Male
Connector Type End Two: DVI-D Single Link Male
Cord Length US: 6'
Buy American Act Compliance
Country Of Origin: CHINA
Specifications


Features

• In-wall, CL2-rated
• Supports up to a 1920x1200 resolution
• Gold plated connectors
• 24 AWG conductor construction
• Warranty: Lifetime