Menu
Search
Menu
50ft Pro Series Single Link DVI-D[TM] + 3.5mm A/V Cable M/M - In-Wall CL2-Rated
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: Pro Series
Type: DVI-D with Audio Cables
Component Type: Cables
Dimensions
Height (US): 4"
Length (US): 10"
Width (US): 10"
Weight: 5.61 lbs
Cord Information
Jacket Rating: In Wall
Cord Length US: 50'
Buy American Act Compliance
Country Of Origin: CHINA
Specifications


Features

• In-wall, CL2-rated
• Supports up to a 1920x1200 resolution
• Gold plated connectors
• 24 AWG conductor construction
• Warranty: Lifetime