NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
3m DVI Female to HD15 VGA Male Video Extension Cable (9.8ft)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: DVI to VGA Cables
Component Type: Adapter Cables
Dimensions
Height (US): 0.75"
Length (US): 8"
Width (US): 7.5"
Weight: 0.7 lbs
Cord Information
Connector Type End One: DVI-A Female
Connector Type End Two: VGA Male
Cord Length US: 3m
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime