NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
10ft DVI[TM] Dual Link + USB 2.0 KVM Cable
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: KVM Cables
Component Type: Cables
Dimensions
Height (US): 1"
Length (US): 8"
Width (US): 7.5"
Weight: 1.1 lbs
Cord Information
Connector Type End One: DVI-D Dual Link Male
Connector Type End Two: DVI-D Dual Link Male
Cord Length US: 10'
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime