COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
6ft USB 2.0 + SXGA KVM Cable
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: VGA KVM Cables
Component Type: Cables
Dimensions
Height (US): 0.75"
Length (US): 7.5"
Width (US): 5.5"
Weight: 0.59 lbs
Cord Information
Connector Type End One: VGA Male
Connector Type End Two: VGA Female
Cord Length US: 6'
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime