COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
XLR Female Panel-Mount Connector (TAA Compliant)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Silver
Type: Panel Mount Inserts
Component Type: Connectors
Dimensions
Height (US): 0.5"
Length (US): 1.5"
Width (US): 0.75"
Weight: 0.408 lbs
Cord Information
Connector Type End One: XLR 3-pin Female
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime