Menu
Search
Menu
80ft RapidRun Optical Runner Cable - Plenum, OFNP-Rated
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: RapidRun Optical
Type: RapidRun Optical Runner Cables
Component Type: Runner
Dimensions
Height (US): 1.5"
Length (US): 5"
Width (US): 5"
Weight: 0.513 lbs
Cord Information
Connector Type End One: RapidRun Optical Male
Connector Type End Two: RapidRun Optical Male
Jacket Rating: Plenum
Cord Length US: 80'
Min Bend Radius: 5mm
Buy American Act Compliance
Country Of Origin: CHINA
Specifications

Maximum 4k capabilities
• 4096x2160 at 30 Hz 4:4:4 (Chroma Sampling) 10 bit (Max bit depth per color)
• 3840x2160 at 30 Hz 4:4:4 (Chroma Sampling) 10 bit (Max bit depth per color)
• 4096x2160 at 60 Hz 4:4:4 (Chroma Sampling) 8 bit (Max bit depth per color)
• 3840x2160 at 60 Hz 4:4:4 (Chroma Sampling) 8 bit (Max bit depth per color)
Electrical Specifications
• Resolutions Supported: 4096x2160 60Hz, 4096x2160 30Hz, 3840x2160 60Hz, 3840x2160 30Hz, 1080p, 720p, 480p
• Frame rate 24, 25, 30, 50, or 60fps
• Chroma Sampling 4:4:4, 4:2:2, 4:2:0
• Color Bit depth 8 bits per color for 60 Hz, 10 bit per color for 30 Hz
• Aspect ratio supported 21:9, 16x9
• HDCP 2.2
• Bandwidth 18 Gbps
• Supported audio channels 32
• Audio sample frequency 1536kHz
• Synchronization of audio and video Dynamic
• Audio Return Channel
• HDMI Features Supported: Ethernet Return Channel, HDMI High Speed, HDCP, EDID, CEC,
Physical Characteristics
• Jacket Rating: OFNP (Plenum)
• Temperature Rating: 0°C ~ 70°C
• Humidity: 0% ~ 90% RH
• Cable Pull Strength: 30lbs
• Bend Radius: 5mm
• Compliance: OFNP, CE, FCC, RoHS2

Features

• Supports full 1080p, 4k, and 3D HDMI features
• Utilizes fiber cabling, so it is resistant to EMI/RFI interference
• Powered with USB at the display side (RX)
• Warranty: 3 Years