Filter by Category
Our products, brands, and resources fall under many unique categories based on the product's type or function. Filter and find a product you are looking for based on a Legrand product category.
Brand
Choose from one of Legrand's brands.
Product Type
Select a Product Type to find products that share the same basic form and function, such as switches, cables, panels, or electrical boxes.
Connector
A Device that Establishes a Connection Between Two or More Units.
Frequency Range
Refers to the range of signal frequencies a product can support, which affects compatibility and performance in audio, video, and data transmission applications.
Availability
Product is available to buy on Legrand.us
Insertion Loss
The Loss in Load Power Due to the Insertion of a Component or Device at Some Point in a Transmission System
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Number of Ports
The Number of Application-Specific or Process-Specific Software Construct Serving as a Communication Endpoint / is Generally a Specific Place for Being Physically Connected to Some Other Device /A Number of Physical Access Point(S) Between a Conductor and
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Number of Ways
The Number of Connections the Unit can Provide
Impedance
A Material's Opposition to the Flow of Electric Current
Operating Temperature
The Temperature at Which the Unit is Safely Operated or Kept without Damaging or Changing the performance Characteristics of the Unit
Product Width
The overall width of the product.
Standard
The industrial standard(s) to which a device is manufactured, operated, or tested.
Application Sector
Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).
Product Depth
The overall depth of a product.
Product Height
The overall height of a product.
Warranty Type
The product warranty that accompanies the specific product.
Product Length
The overall length of a product.
Return Loss
Refers to the loss of power in the signal returned/reflected by a discontinuity in a transmission line or optical fiber.
Included
The Supplementary items Supplied with the Product Which May be Necessary for the Optimum Operation of the Product
Stock Level
Filter your results to only in-stock products sold directly on legrand.us.
PC Cables and Adapters
Legrand’s computer components include internal and external PC cables for connecting a PC to peripheral devices, monitors, printers, projectors, hubs and other devices with USB, DVI, Serial, Firewire, parallel, SCSI, DisplayPort or LFH59 connectors.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections2-Way Digital Cable Splitter with Coax Network SupportVM2202V1 On-Q2-Way Digital Cable Splitter with Coax Network Support$7.62In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections4-Way Digital Cable Splitter with Coax Network SupportVM2204V1 On-Q4-Way Digital Cable Splitter with Coax Network Support$14.22In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections1x8 Enhanced Passive Video Splitter-CombinerVM1002 On-Q1x8 Enhanced Passive Video Splitter-Combiner$54.62In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections1x4 Enhanced Passive Video Splitter-CombinerVM1000 On-Q1x4 Enhanced Passive Video Splitter-Combiner$37.86In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections3-Way Digital Cable Splitter with Coax Network SupportVM2203V1 On-Q3-Way Digital Cable Splitter with Coax Network Support$10.90In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections8-Way 2GHz Vertical Coax SplitterVM0208 On-Q8-port vertical coax splitter for the MDU enclosure solution$18.03In Stock