Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
PS/2 6-pin Mini Din F/F Gender Changer (Coupler)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Type: Keyboard and Mouse Adapters
Component Type: Adapters
Dimensions
Height (US): 0.5"
Length (US): 2"
Width (US): 0.5"
Weight: 0.032 lbs
Cord Information
Connector Type End One: PS/2 Female
Connector Type End Two: PS/2 Female
Buy American Act Compliance
Country Of Origin: CHINA
0