COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
9in One LFH-59 (DMS-59) Male to Two DVI-I[TM] Female Cable
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: LFH59 Adapters
Component Type: Cables
Dimensions
Height (US): 0.25"
Length (US): 10"
Width (US): 0.75"
Weight: 0.31 lbs
Cord Information
Connector Type End One: LFH59 Male
Connector Type End Two: DVI-I Dual Link Female
Cord Length US: 9"
Buy American Act Compliance
Country Of Origin: CHINA
Specifications

• Comparable cable part numbers: HP-DL139A, PNY-91004086, Matrox-LFH60 DDVI-E/16029-0
• PC and Mac[R] compatible

Features

• Utilizes the LFH-59 (DMS-59) connector on a video card
• Supports two DVI monitors
• Gold plated contacts for durability and a long life
• Warranty: Lifetime