Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
DB25 Male to DB25 Female Serial RS232 Null Modem Adapter
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Beige
Component Type: Adapters
Dimensions
Height (US): 0.5"
Length (US): 2.5"
Width (US): 2.5"
Weight: 0.15 lbs
Cord Information
Connector Type End One: DB25 Male
Connector Type End Two: DB25 Female
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime