Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
20ft IEEE-1284 DB25 M/M Parallel Cable
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Beige
Type: DB25 Parallel Cables and Extension Cable
Component Type: Cables
Dimensions
Height (US): 2.25"
Length (US): 7"
Width (US): 7"
Weight: 1.42 lbs
Cord Information
Connector Type End One: DB25 Male
Connector Type End Two: DB25 Male
Cord Length US: 20'
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime