Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
11in DB25 Female Parallel Add-A-Port Adapter Cable with Bracket
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Grey
Type: Parallel Devices
Component Type: Adapters
Dimensions
Height (US): 0.75"
Length (US): 7"
Width (US): 1.5"
Weight: 0.12 lbs
Cord Information
Connector Type End One: DB25 Female
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime