Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Lava[TM] 1-Port ISA Bi-Directional Parallel Card (TAA Compliant)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Multi-Color
Number Of Ports: 1
Type: Parallel Cards
Component Type: PC Components
Dimensions
Height (US): 1.25"
Length (US): 6"
Width (US): 6"
Weight: 0.2 lbs
Cord Information
Connector Type End One: DB25 Female
Buy American Act Compliance
Country Of Origin: CANADA
Warranty: Lifetime