COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
1.5ft Velocity[TM] DB9 Male to 3.5mm Male Serial RS232 Adapter Cable
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: Velocity
Type: Serial RS232 Adapters and Couplers
Component Type: Adapter Cables
Dimensions
Height (US): 0.25"
Length (US): 8"
Width (US): 5.5"
Weight: 0.132 lbs
Cord Information
Connector Type End One: DB9 Male
Connector Type End Two: 3.5mm Stereo Male
Jacket Rating: Standard Non-Rated
Cord Length US: 1.5'
Buy American Act Compliance
Country Of Origin: CHINA
Specifications

Pinout:
• DB9 Pin 3 to 3.5mm Tip
• DB9 Pin 2 to 3.5mm Ring
• DB9 Pin 5 to 3.5mm Sleeve


• Warranty: Lifetime