Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
35ft Serial RS232 DB9 Cable with Low Profile Connectors M/F - In-Wall CMG-Rated
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: CMG Rated DB9 Cables
Component Type: Cables
Dimensions
Height (US): 1.75"
Length (US): 7.25"
Width (US): 6.75"
Weight: 0.935 lbs
Cord Information
Jacket Rating: In Wall
Cord Length US: 35'
Buy American Act Compliance
Country Of Origin: CHINA
Specifications

• Low Profile Connector Length: 1.25 in.
• Rounded Connector fits 1.25 in. I.D. mounts
• 28 AWG CMG cable can be used as a substitute when the following cables ratings are specified:
• CM
• CL3
• CL2
• CMX
• CL3X
• CL2X Always check with your local authority on building requirements to verify cable requirements before beginning any installation.


• Warranty: Lifetime