COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
2m USB 3.0 A Male to B Male Cable (6.6ft)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: USB 3.0 A to B Cables
Component Type: Cables
Dimensions
Height (US): 0.75"
Length (US): 7.5"
Width (US): 5.25"
Weight: 0.232 lbs
Cord Information
Connector Type End One: USB 3.0 A Male
Connector Type End Two: USB 3.0 B Male
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime