COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
1m USB 3.0 A Male to A Male Cable (3.3ft)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: USB 3.0 A to A Cables
Component Type: Cables
Dimensions
Height (US): 0.5"
Length (US): 9"
Width (US): 5.25"
Weight: 0.125 lbs
Cord Information
Connector Type End One: USB 3.0 A Male
Connector Type End Two: USB 3.0 A Male
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime