Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
2ft USB to 2-Port DB9 Serial RS232 Adapter Cable (TAA Compliant)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Grey
Number Of Ports: 2
Type: USB to Serial Adapters
Component Type: Adapter Cables
Dimensions
Height (US): 1.25"
Length (US): 9.75"
Width (US): 5.5"
Weight: 0.36 lbs
Cord Information
Connector Type End One: USB-A Male
Connector Type End Two: DB9 Male
Cord Length US: 2'
Buy American Act Compliance
Country Of Origin: TAIWAN