Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
USB to 4-Port DB9 Serial RS232 Adapter (TAA Compliant)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Silver
Number Of Ports: 4
Type: USB to Serial Adapters
Component Type: Adapters
Dimensions
Height (US): 2.5"
Length (US): 8.25"
Width (US): 11.75"
Weight: 1.13 lbs
Cord Information
Connector Type End One: USB-A Male
Connector Type End Two: DB9 Male
Buy American Act Compliance
Country Of Origin: TAIWAN