Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
5ft USB to DB9 Male Serial RS232 Adapter Cable
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: TruLink
Type: USB to Serial Adapters
Component Type: Adapter Cables
Dimensions
Height (US): 1.255"
Length (US): 6"
Width (US): 5"
Weight: 0.26 lbs
Cord Information
Connector Type End One: USB-A Male
Connector Type End Two: DB9 Male
Jacket Rating: Standard Non-Rated
Cord Length US: 5'
Buy American Act Compliance
Country Of Origin: CHINA