The all new Infinium Quantumâ„¢ Fiber System
Revolutionizes with the lowest total channel connection loss of 0.75db-64% better than the industry standard. Click here to learn more!
Menu
Search
Menu
USB-C to HDMI Travel Adapter
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: Adapter
Cord Information
Connector Type End One: USB-C Male
Connector Type End Two: HDMI Female

Video Specifications
• Video Resolution: 4Kx2K 60Hz
• DP ALT mode, DP1.1a spec.
• Support: HDMI 1.4 spec.
• Support: HDCP

Physical Specifications
• Operating Temperature: 0°C~50°C
• Storage Temperature: -25°C~70°C

Physical Characteristics
• Connector P1: Type-C/M, nickel plated
• Connector P2: Type-C to HDMI A/F Black Core/Chip/Nickel Plated Connector
• Cable: Type-C Black, Type-C/M+FPC
• Shell P1: Type-C black, Type-C/M+FPC integrated (black fine grain)
• Shell P2: Molded Case/ABS Cover Black/Spraying Rubber Oil Type-C to HDMI A/F
• QC Inspection


Warranty: 1 Year

Resources