The all new Infinium Quantum™ Fiber System
Revolutionizes with the lowest total channel connection loss of 0.75db-64% better than the industry standard. Click here to learn more!
Menu
Search
Menu
USB-C to HDMI® and VGA Adapter Converter with Power Delivery - Black
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: Adapter
Cord Information
Connector Type End One: USB-C Male

Electrical Specifications
• Maximum Resolution: HDMI - 4K (3840x2160@30Hz)
• VGA Resolution: 1920x1080P@60Hz
• Connections:
HDMI Female x 1: Supports HDCP 1.4 and 3D video format at 1920x1080p@60Hz
VGA Female x 1: Support YCC RGB
Type-C Female x 1: Power Delivery max 20V 3A (60W), PD 2.0 compliant
Type-C Male x 1: Sync

Physical Specifications
• Connector:
P1: Type-C M Conn, nickel plated
P2: PCBA\Type-C to VGA F + HDMI A/F + PD\Nickel Plated Connector
• Cable: OD: 4.2, UL2725(7/0.06T*1P+D+AL+HM)*4C+7\0.08T*4C+7\0.20T*2C+F+ADB\PVC Black
• Operating Temperature: 0°C~50°C
• Storage Temperature: -25°C~50°C
• Housing: ABS housing in black
• Approvals: CE, FCC, RoHS, REACH and Pro 65 compliant
• Dimensions: 3.7mm x 7.5mm x 1.5mm, Total length=200mm (LxWxH)

Warranty: 3 Years

Resources