The all new Infinium Quantumâ„¢ Fiber System
Revolutionizes with the lowest total channel connection loss of 0.75db-64% better than the industry standard. Click here to learn more!
Menu
Search
Menu
USB-C Travel Dock with Hub
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: USB-C Travel Doc
Cord Information
Connector Type End One: USB-C Male
Connector Type End Two: USB-C Male

Electrical Specifications

  • Travel Dock USB-C Power Port: 5~20V (60W Max)
  • Travel Dock USB-C Module Connector: 5~20V (15W Max Output, 60W Max Input), USB 2.0
  • Travel Dock Tethered USB-C Connector: 5~20V (60W Max), USB 2.0, DP Alt Mode
  • Hub Female USB 2.0 Ports: USB 2.0, 500MA/5V
  • Hub USB-C Port: USB 2.0, 500MA/5V

Physical Specifications

  • Operating Temperature: 0[D]C to 45[D]C, 25~85% RH (non-condensing)
  • Storage Temperature: -5[D]C to 35[D]C, 25~85% RH (non-condensing)

Physical Characteristics

  • Travel Dock Dimensions (HxWxD): 5in x 2in x 1in (123.2mm x 51.4mm x 24.2mm)
  • Travel Dock Weight: 3.42 oz.
  • Travel Dock Max Resolutions: 4K/60Hz (DP/HDMI), 2048 x 1536 (VGA)
  • Travel Dock Connectors: tethered USB-C male, rear USB-C female, VGA female, DisplayPort female, HDMI female, USB-C female
  • Hub Dimensions (HxWxD): 5in x 1.75in x 1in (123.2mm x 45mm x 24.2mm)
  • Hub Weight: 2.12 oz.
  • Hub Connectors: USB-C port, 2 USB-A female, Ethernet port, front USB-C male
  • Hub Ethernet Port: Gigabit Ethernet Rate
  • Product is FCC and CE Marked
  • Product Conforms to ROHS 2.0 and UN38.3