text.skipToContent text.skipToNavigation

radiant® 2-Wire Fluorescent Dimmer, Tri-Color

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$55.82 USD

Upgrade your space with precise dimming and exceptional style. This dimmer is designed for use with 2-wire fluorescent fixtures, and features the clean lines and smooth control of the radiant Registered Collection. Made exclusively for use with screwless Wall Plates from the radiant Registered Collection, sold separately.
Color Tri Color (White, Ivory, Light Almond)
Out of Stock on Legrand.us
Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Replaces any basic switch or dimmer with ease, in both single-pole and 3-way applications. For use with 2-wire fluorescent lighting fixtures.
  • Low-profile paddle switch offers smoother On/Off control, while a separate, ergonomic slider allows you to adjust light levels with precision.
  • Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
  • Constant memory features returns lights to their previous level after a power failure or outage.
  • No derating* required for 2-gang applications. *Reducing the maximum wattage a dimmer can handle. This is sometimes required for multi-gang applications.
  • Features durable, high-impact resistant thermoplastic construction.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Color Ivory, Light Almond, White
Type Dimmer
Material Steel, Thermoplastic
Finish Satin
Application Sector Commercial, Hospitality, Residential
Product Line Pass & Seymour
Country Of Origin China
Features Color Change Kit, Locator Light, Low-End Trim (Dim Range)
Number of Switches 1
Switch Type Paddle, Slider
Warranty Type Limited Lifetime Warranty
Standard CSA Listed, cULus, UL Listed
UPC Number 785007053432
Dimensions
Product Depth US 1.25 in
Product Height US 4.25 in
Product Width US 2.5 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E95219
cULus Listed  Yes
Technical Information
Requires Neutral Wire No
Wire Connection Type Screw Terminals
Dimming Compatibility Forward Phase
Environmental Conditions Humidity: Less than 95% non condensing
Frequency Rating 60 Hz
Indoor/Outdoor Indoor
Load Rating 120V 8A (Fluorescent)
Load Type Fluorescent
Mounting Type Wall Box
Number of Poles Single Pole 3-Way
Maximum Humidity 90% (relative humidity, non-condensing)
Preset Yes
Voltage 120 VAC
Wire Size #14 - #10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;