Discontinued - radiant® FPC 3OL BLACK
RD3RBK
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
radiant Furniture Power Centers bring a sleek, modern design and traditional power together. Quick and easy installation means nearly every piece of furniture can be powered up and ready to recharge devices. A sleek design and tamper-resistant receptacles bring your furniture a step above ordinary.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Wiremold | ||
| Country Of Origin | China | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | CETLUS Listed: Guide FPDU5 | ||
| UPC Number | 786776192674 |
Dimensions
| Product Depth US | 2.125 in | ||
| Product Height US | 2.5 in | ||
| Product Width US | 5.75 in | ||
| Product Weight US | 1.5 lb | ||
| Cutout Size | 5-1/2" W x 2" H |
Listing Agencies / 3rd Party Agencies
| ETL Listed | Yes | ||
| ETL ListingNumber | 103010048BOX-001 |
Technical Information
| Mounting Type | Recessed | ||
| Number of Outlets | 3 |
Resources
Installation Instructions
Supporting Document
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZC5E03Q50-06 | Ortronics
With EZ Patch, staging the cords dispense one after another, ready to install.





