text.skipToContent text.skipToNavigation

Discontinued - Radiant Fpc 4Ol ** * White **063023**

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  RD4RWH10

radiant Furniture Power Centers bring a sleek, modern design and traditional power together. Quick and easy installation means nearly every piece of furniture can be powered up and ready to recharge devices. A sleek design and tamper-resistant receptacles bring your furniture a step above ordinary.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Simply cut an opening, insert, tighten clamps, snap on the bezel and plug in.

Specifications

General Info
Color White
Type Furniture Power Center
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin China
Replaced by Part Number  RD4RWH10
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard ETL Listed: Guide FPDU5
UPC Number 786776192759
Dimensions
Product Weight US 1.98 lb
Cutout Size 5-1/2" W x 2" H
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
ETL ListingNumber  103602248CRT-001
Technical Information
Mounting Type Recessed
Number of Outlets 4

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

how many amps can this outlet handle? can it be installed in the kitchen for coffe maker and toaster application?

Asked by: henry jurado
The outlets contained within this FPC are rated for 15A.
Answered by: Wiremold Tech Support
Date published: 2023-04-10

Will electrical code allow for these to be mounted in the back of a drawer box if plugged into an outlet within the cabinet box?

Asked by: GK
Hello, Thank you for your question. The RDZ series is not designed to be mounted in the back of a pull out drawer.
Answered by: Wiremold Tech Support
Date published: 2022-09-14
  • y_2026, m_8, d_26, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_RD4RWH, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 79ms
  • QUESTIONS, PRODUCT