text.skipToContent text.skipToNavigation

Discontinued - radiant® Digital Audio Local Source Input, Light Almond

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Part of the radiant collection
  • Local in-zone content access via 3.5mm stereo input jack for use with analog source equipment
  • Power Port to power future accessories
  • Up to four modules can be used per zone
  • Powered by the AU7000 Audio Distribution Module
  • Easily accesses Internet Radio and streaming services (iHeartRadio, Pandora, Rhapsody, Napster, SiriusXM, TuneIn, Deezer)
  • Allows streaming of networked digital content from iTunes, Windows Media Player libraries, and mobile devices
  • Includes ''Top 10'' feature for easy access to preset listening choices
  • Convenient single gang design

Specifications

General Info
Color Light Almond
Application Sector Residential
Product Line On-Q
Country Of Origin China
Standard RoHS, FCC (Part 15 Class B)
UPC Number 804428120414

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;