COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search radiant
explore our collections

Menu
Digital Audio Amplified Keypad, Nickel
Sorry! That combination does not exist.
Specifications
General Info
Cable Type: Cat 5e
Color: Nickel
Footprint: 1-Gang
Size: Single Gang
Connection Type: RJ45 and removeable phoenix screw down terminals
Input Plug Type: Six, One for Ethernet, One for Qlink, Four for source inputs
Listing Agencies/Third Party Certifications
RoHS: Yes
FCC Standard: Yes
Construction Information
Component 4: 80442812051
Dimensions
Depth (Metric): 63.5mm
Depth (US): 2.5"
Height (Metric): 104.77mm
Height (US): 4.12"
Length (Metric): 180.98mm
Length (US): 7.125"
Width (Metric): 38.1mm
Width (US): 1.5"
Technical Information
Compatible Power Supplies: 24VDC, powered by the PW1020 Digital Audio Power Distribution Module
Material: Plastic and Metal
Buy American Act Compliance
Country Of Origin: CHINA
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
RoHS_Compliant
You Might Like
550x550_AU7007-NI
Digital Audio Global Source Input, Nickel
AU7007-NI
(0 Reviews)
550x550_AU7008-NI
Digital Audio Local Source Input, Nickel
AU7008-NI
(0 Reviews)
550x550_AU7010-NI
Digital Audio High-Performance Amplified Keypad, Nickel
AU7050-NI
(0 Reviews)
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 49ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

My new house has these AU7010 keypads. One quit working. I have no manuals on troubleshooting. I need help on how to use this system and keypad. There appears to be power as the favorite button will light up, the mute button lights up, power button doesnt

Asked by: Mbnewhome
You would want to contact our ON-Q team. They may be able to send You a replacement for that item. They can be reached at 1800 223-4185 Option 2 Or You can email them at technical.support-hs@legrand.us
Answered by: Legrand Technical Support
Date published: 2018-07-05

What is the correct cable pinout for the AU7010? Nothing I have tried (straight, cross) has worked and your people were too lazy to put that into the installation instructions.

Asked by: Angry Dan

Are the audio controllers AU7010 available in black?

Asked by: Mike
  • y_2020, m_4, d_4, h_19CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_AU7010-NI, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 54ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The getReviews method is only supported when schema.org is configured for structured markup. Please submit a support ticket at spark.bazaarvoice.com to have your Bazaarvoice configuration updated to use schema.org for structured markup.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit