text.skipToContent text.skipToNavigation

Discontinued - radiant® Broadcast Intercom Room Station, Nickel

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Room-to-room communication for up to 32 locations
  • Compact, single gang intercom unit providing effortless, simultaneous communication between rooms
  • Integrates with the Intuity Home Intelligence system
  • Features hard-buttons for monitoring and mute functions
  • Simple RJ45 plug design for easy installation and troubleshooting
  • Available in Light Almond, Nickel

Specifications

General Info
Product Line On-Q
Color Nickel
UPC Number 804428120681
Country Of Origin China
Application Sector Residential
Standard FCC Part B, RoHS
Technical Information
Connector RJ45
Monitor 1.47 (diagonal 16-bit color LCD
Number of Lines 3
Conferencing 3 lines

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I need the IC5010 module for this intercom but can't seem to find one. Can I use a standard 24V POE unmanaged network switch instead?

Asked by: Colin
Unfortunately not. The Selective Call Intercom used CAT5 cabling as its backbone, but the voltages and signaling are proprietary to the hardware. The IC5010 is the brain of the system and without it the room stations will not function. Unfortunately we have discontinued the Selective Call Intercom and have exited the wired whole-house intercom market. Please accept our apologies.
Answered by: Wiremold Tech Support
Date published: 2021-10-05
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_IC7000NI, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT