radiant® Combination Single Pole Switch and Tamper-Reistant 15A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, Ivory
1597SWTTRICCD4
radiant Collection
radiant Single Pole Switch with Tamper Resistant Self Test GFCI Outlet is rated
out of
5 by
9.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$41.00 USD
A step up from ordinary, this combination device features a compact switch with a tamper-resistant GFCI outlet. Ideal for use with vents in kitchens and baths, the code-compliant outlet self-tests automatically every three seconds to ensure reliable protection ground fault occurrences, and makes it easier to recognize and fix trips right where they happen – no more confusion at the breaker box. Part of the radiant® Collection, it also features sleek, clean lines for a sophisticated look.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Protects against shock caused by ground-fault occurrences. Unlike breaker alternatives, GFCI outlets make it easier to fix trips with a convenient reset button on the outlet.
- Conducts an industry-leading automatic self-test every 3 seconds. If the device ever fails, the indicator light flashes to signal it should be replaced.
- Equipped with proven SafeLock protection feature: if critical components are damaged and protection is lost, power to the receptacle is disconnected.
- Protects children with a patented shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- Installs easily in as little as 10 minutes.
- Features durable, high-impact resistant thermoplastic construction.
- More color options available to fit any style.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Ivory | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Features | Combination | ||
Outlet Type | GFCI, Indoor, Self-Test, Tamper-Resistant | ||
Warranty Type | 1-Year Limited Warranty |
Dimensions
Product Width US | 1.73 in | ||
Product Depth US | 1.03 in | ||
Product Height US | 4.2 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Is Tamper-Resistant | Yes | ||
Number of Gangs | 1 | ||
Amperage | 15 A | ||
Mounting Type | Box | ||
Voltage | 125 V |
Resources
Instruction Sheet
Guide Form Specifications
Supporting Document
Installation Instructions
Premium Content
Reviews
Rated 5 out of
5
by
jhonay from
Very safe and effective
I was almost ready to return it because it did not fit into the small metal wall box with the old BX cable wiring in my 1939 house. Someone suggested using a Wire-mold surface box with pigtails connecting to the ancient wiring. It worked and we love the new GFCI switch.
Date published: 2019-03-30
Rated 5 out of
5
by
RonGVR from
This switch was just what the doctor ordered.
The switch with its multiple functions addressed ALL of my requirements. Its simple design allowed me to install it in the original electrical box without making any alterations.
Date published: 2019-03-20
Rated 5 out of
5
by
jd from
up/down is better than left/right
A vertical switch makes it clear whether it's on or off -- other switches are often horizontal, and for some reason I can't remember whether left or right is on!
Date published: 2023-11-02
Rated 5 out of
5
by
Van from
satisfied, customer
I love all around trying to find a gray switch. Then I ordered yours online shipping was fast and it fit perfect.
Date published: 2023-10-15
Rated 5 out of
5
by
eyeonthescreen from
As Advertised
Works like a charm. Good looking as plugs go. Easy to use.
Date published: 2019-09-25
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does this switch have dimmer? If not do you offer a model that has dimmer built into the switch next to an outlet?
Unfortunately no, we don't have a device that will combine a dimmer, a switch and a GFCI outlet into one single gang device.
Date published: 2023-03-15
Package says 15 AMP, but printed on the unit next to the switch is 20A PER CIRCUIT. In the middle is GFCI CLASS A 20A., 125V., 60Hz. Next to the recepticle is 15A RECEPT. So it looks like the recepticle is rated 15A the switch is rated 20A. Right?
Yes, it is a 15A receptacle that is rated for 20A feed-through.
Date published: 2021-02-11
Can this product be wired in such a way that the switch will control the receptacle and be GFCI protected also?
To answer the question asked by “Skip”. You have to make sure you are wiring the wire closest to the hot side to the “Load terminal which is the top one then the other wire closest to the neutral side to the hot wire of what ever you are trying to feed. It will keep tripping if you make the mistake of getting the line” confused with the load”.
Date published: 2020-09-03
when I turn the lights switch on the outlet want work, when I turn it off the outlet works, what did I do wrong
It sounds like it is wired incorrectly if you want the switch to control and light and the GFCI to be HOT all the time. Please call Technical Support and they can explain the correct wiring to you.
Pass & Seymour products
1.800.223-4185 opt 1
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2021-08-28
2 black wires coming out top of outlet, ok so connect one to wire going to light, but if only 2 more wires from wall, neutral and hot, does that mean connect it to same hot side of this receptacle, no other hot connection available
One black wire from the switch goes to the wire from your light and the other black wire gets connected to the LOAD HOT terminal at the top of the GFCI.
Pass & Seymour products
1.800.223-4185 opt 1
Mon - Fri: 8am - 8pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2020-06-12
We purchased the switch GFCI outlet, there are 2 black wires coming from the product, we have no clue what those are supposed to be for. Help--there isn't a diagram anywhere that shows these two black wires coming out of the product.
The two wires are for The on off switch only, one of the wires goes to the hot, and the other one go to the load ( light or fan) (recommendation : the wire closest to the corner is the one goes to the load)
Date published: 2023-10-25
Are these still offered in 20 amp?
The GFCI/Switch combination is available in 15A only.
Date published: 2020-08-03
Did not come with a wiring diagram
Attached is the instruction sheet that should be included with the GFCI/Switch combination.
Radiant products
1.800.223-4162 opt 3
Mon - Fri: 8am - 8pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2023-12-31
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2097NTLTRI | radiant Collection
Add a little light where you need it, with a combination 20A GFCI outlet and built-in night light.
$34.15
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AFGF152TRI | radiant Collection
Code-approved for AFCI/GFCI protection against electrical fires and injury from electrical shock.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AFGF202TRI | radiant Collection
Code-approved for AFCI/GFCI protection against electrical fires and injury from electrical shock.