radiant® 15A Tamper-Resistant Outlet with Night Light, Ivory
NTL885TRICC6
radiant Collection
radiant® 15A Tamper-Resistant Outlet with Night Light is rated
out of
5 by
32.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$30.10 USD
Perfect for adding a little light just where you need it, without sacrificing an outlet or dealing with unattractive plug-in models, this built-in night light from the radiant Registered Collection comes combined with a tamper-resistant outlet. A great upgrade for hallways and kids' bedrooms, it installs easily in place of a standard outlet and automatically comes on in the dark. With five adjustable light levels, you can easily set its brightness to meet your preferences or needs. Features the sleek, clean lines of radiant for a sophisticated touch. Made exclusively for use with screwless Wall Plates from the radiant Registered Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- Replaces any standard outlet with ease, in as little as 10 minutes.
- Features five adjustable light settings: Ultra Low, Low, Medium, High and OFF. Optional louver attachment also included for additional light level control.
- Hidden sensor controls night light based on ambient light, automatically turning on when it is dark.
- Features durable, high-impact resistant thermoplastic construction.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
| Color | Ivory | ||
| Product Type | Night Light, Receptacle | ||
| Finish | Satin | ||
| Application Sector | Hospitality, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Decorator Style, Nightlight | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Straight Blade, Tamper-Resistant | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | cULus, UL Listed | ||
| UPC Number | 785007032307 |
Dimensions
| Product Depth US | 1.3 in | ||
| Product Height US | 4.2 in | ||
| Product Width US | 1.29 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E140596 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back and Side | ||
| Wire Connection Type | Internal Pressure Plates, Screw Terminals | ||
| Environmental Conditions | UL94 V2 | ||
| Indoor/Outdoor | Indoor | ||
| Is Tamper-Resistant | Yes | ||
| Mounting Type | Box | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Voltage | 120.0 V, 125.0 V |
Resources
Cutsheet
Installation Instructions
Brochure
Specifications
Supporting Document
Reviews
Rated 5 out of
5
by
mill from
Awesome product
I actually have a bunch of these all over my house. They are great in the kitchen and hallways. I also use them in the guest bedroom and the ability to adjust the light down or off is especially nice if a guest doesn’t want a nightlight.
Date published: 2019-11-15
Rated 5 out of
5
by
Michael from
Perfect outlets with nightlight
Love these outlets. I have put them in 2 of my houses and they look great! The night lights are perfect and I will not use any other outlet.
Date published: 2022-04-02
Rated 5 out of
5
by
Paul from
Best night light ever
These lights are awesome. They aren't materially larger than regular outlets and they are way better than buying night lights. The best part is you can actually turn the light off completely.
Date published: 2023-05-25
Rated 5 out of
5
by
J Woods from
Simple but effective outlet/night
I’ve had these installed for about 2 weeks now and am pleased with the look and functionality. I like that I don’t have to waste an outlet space for a night light and that this night light has 4 different levels of brightness so it can be customized to the space. Install is just like an other outlet
Date published: 2019-01-01
Rated 5 out of
5
by
Gummi Gumm from
Very useful, clean good looking design
We're using the Night Light outlets on the hallways between the bedrooms and bathrooms and it works great. We like the extra light covers that direct the light down on the floor and away from the eyes. Somewhat expensive, but worth the price.
Date published: 2018-12-10
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I have these outlets with louvres. Do you sell the clear lens inserts separately?
These receptacles come with a clear lens and a louver option in the box. The clear lenses and louvers are not available to purchase individually, these are only sold as complete packages.
Date published: 2026-06-24
does NTL885TRBKCC6 or any of your nightlight outlets have any phantom/vampire load when turned off?
thanks for the info. it would be nice if OFF meant OFF, leaving this nightlight 'off' will use 10.2 kwh per year. since most people don't track power use here is a reference: 20 of these nightlights turned "OFF" will use about the same amount of power as a good refrigerator
Date published: 2026-03-12
Is this device (NTL885TRWCC6) rated for 20a passthrough? UL requirements would imply so, as does side terminals being listed as supporting #12 AWG, but 20a pass through isn't specifically noted on the box or spec sheets.
Thank you for your inquiry. The NTL885TRWCC6 is rated for 20 Amp passthrough.
Date published: 2024-08-10
When the night light stops working, does the entire outlet need to be replaced?
Thank you for your inquiry. Please contact Legrand Pass & Seymour Technical Support for troubleshooting support at (800) 223-4185 between 8:00 a.m. - 6:00 p.m. EST or via email at Tech.Support@legrand.us.
Date published: 2024-05-20
Hello everyone. I changed all the outlets in my house for those ones with a night light included, they work well but I have noticed that after making the change some lights that have a dimmer turn on by themselves. Anyone knows how can I Solve it. thx
Hi Carlos,
Please contact our Technical Support team so we can troubleshoot with you. You can reach us at 844-957-3783 anytime between 8 - 6p ET, M - F.
Thank you!
Date published: 2024-09-13
The night light (Duplex receptacle style) stopped working. I press the light and nothing happens, I press the light for 10 seconds and nothing happens. Can't get it to light at all.
Hello,
I'm sorry you're having some trouble with your device. Please reach out to us in Technical Support so we can troubleshoot with you.
Date published: 2024-10-26
I installed 6 of these today and 2 of them continuously flash. Any ideas?
I found that when attaching the wall plate in some cases there will be overlap. If you back out the face plate screws a half turn or full turn the flashing will stop and product perform as designed.
Date published: 2025-06-10
What is the color temperature of the light? (NOT the lumens output)
It's a very "cold" light tending to blue. Probably around 5000K, according to architect.
Date published: 2024-10-08
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AFGF152TRI | radiant Collection
Dual Function AFCI/GFCI
$40.67
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AFGF202TRI | radiant Collection
Dual Function AFCI/GFCI
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM8USB4ICC6 | radiant Collection
Charge more devices simultaneously with this in-wall charger featuring four USB connections.
$55.18
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597NTLTRICCD4 | radiant Collection
Add a little light where you need it, with a combination 15A GFCI outlet and built-in night light.
$39.89
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NTL885TRNICC6 | radiant Collection
Add a little light where you need it, with this combination outlet and night light.
$37.06
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CA-93 | Ortronics
Concrete floor anchors; (2) 3/8" x 3" bolts, with nuts and washers










